GN 272 Swivel Clamp Connector Bases Aluminum

Photo

GN 272 Aluminum, Swivel Clamp Connector Bases

Product description

Information

GN 272 swivel clamp connector bases can be assembled with swivel clamp connectors GN 274, GN 276 or GN 278 to create swivel clamp connector joints.

Specification

Aluminum
  • powder coated
    Black, RAL 9005, textured finishSWSW
  • BlankBLBL
    matte shot-blasted

RoHS compliant

Technical drawing

Hide technical drawing
GN 272 Aluminum, Swivel Clamp Connector Bases sketch

Part Options / Table

Type

OZwithout centring step (smooth)
MZwith centring step
AVwith male serration
IVwith female serration
Show / Hide columns

Metric

Dimensions in: Inch | Metric
b
Swivel
width
d1d2d3Length l m1m2t1t2sx1x2y1y2
1.57.33.26M 82.071.281.18.79.28.512.361.652.361.65
2.56.40.43M 103.332.052.071.28.55.674.132.914.132.91

Build & Price

Swivel width b
Type




Finish
BL
SW

Selected Part

Total USD (net)
$20.27
In stock: 3
In stock
Please note our quantity discounts (USD).
MinMaxPrice
19$20.27
1024$18.58
2549$16.89
≥ 50$15.20
Weight: 0.264 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.