OZ | without centring step (smooth) |
MZ | with centring step |
AV | with male serration |
IV | with female serration |
2 | with Stainless Steel-clamping screw DIN 912 |
d1 Bore B | b Swivel width | d2 | d3 Clamping thread | d4 | h | k | l1 | l2 | m | s | Clamping kit for d3 |
---|---|---|---|---|---|---|---|---|---|---|---|
B 20 | 1.57 | .33 | M 8 | M 8 | .79 | 1.67 | 3.62 | 2.05 | 2.83 | .51 | 911M832 |
B 25 | 1.57 | .33 | M 8 | M 8 | .79 | 1.67 | 3.62 | 2.05 | 2.83 | .51 | 911M832 |
B 30 | 1.57 | .33 | M 8 | M 8 | .79 | 1.67 | 3.62 | 2.05 | 2.83 | .51 | 911M832 |
B 40 | 2.56 | .41 | M 10 | M 10 | 1.28 | 2.91 | 5.83 | 3.05 | 4.53 | .67 | 911M1055 |
B 42 | 2.56 | .41 | M 10 | M 10 | 1.28 | 2.91 | 5.83 | 3.05 | 4.53 | .67 | 911M1055 |
B 45 | 2.56 | .41 | M 10 | M 10 | 1.28 | 2.91 | 5.83 | 3.05 | 4.53 | .67 | 911M1055 |
B 48 | 2.56 | .41 | M 10 | M 10 | 1.28 | 2.91 | 5.83 | 3.05 | 4.53 | .67 | 911M1055 |
B 50 | 2.56 | .41 | M 10 | M 10 | 1.28 | 2.91 | 5.83 | 3.05 | 4.53 | .67 | 911M1055 |
Min | Max | Price |
---|---|---|
1 | 9 | $29.07 |
10 | 24 | $26.65 |
25 | 49 | $24.23 |
≥ 50 | $21.80 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351