GN 278 Swivel Clamp Connectors Aluminum

Photo

GN 278 Aluminum, Swivel Clamp Connectors, Round Bore Type

Product description

Information

The clamping bore of GN 278 swivel clamp connectors are machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.

GN 278 swivel clamp connectors can be assembled with swivel clamp connectors GN 272, GN 274 or GN 276 to create swivel clamp connector joints.

Clamping kit GN 911 (sold separately) can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

Specification

Aluminum
  • powder coated
    Black, RAL 9005, textured finishSWSW
  • BlankBLBL
    matte shot-blasted

Clamping bores machined

Cap screws DIN 912
Stainless Steel, European Standard No. 1.4301 (AISI 304)

Nylon insert hex nuts DIN 985
Stainless Steel, European Standard No. 1.4301 (AISI 304)

RoHS compliant

Accessory

Clamping kit GN 911

Technical drawing

Hide technical drawing
GN 278 Aluminum, Swivel Clamp Connectors, Round Bore Type sketch

Part Options / Table

Type

OZwithout centring step (smooth)
MZwith centring step
AVwith male serration
IVwith female serration

Identification no.

2with Stainless Steel-clamping screw DIN 912
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Bore B
b
Swivel
width
d2d3
Clamping
thread
d4kl1l2mstClamping kit for d3
B 201.57.33M 8M 81.573.741.571.69.51.79911M832
B 251.57.33M 8M 81.573.741.571.69.51.79911M832
B 301.57.33M 8M 81.573.741.571.69.51.79911M832
B 402.56.41M 10M 102.565.832.562.76.671.28911M1055
B 422.56.41M 10M 102.565.832.562.76.671.28911M1055
B 452.56.41M 10M 102.565.832.562.76.671.28911M1055
B 482.56.41M 10M 102.565.832.562.76.671.28911M1055
B 502.56.41M 10M 102.565.832.562.76.671.28911M1055

Build & Price

Bore d1
Type




Identification No.

Finish
BL
SW

Selected Part

Total USD (net)
$37.67
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
19$37.67
1024$34.53
2549$31.40
≥ 50$28.26
Weight: 1.267 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.