GN 282 Swivel Clamp Connector Joints Aluminum

Photo

GN 282 Aluminum, Swivel Clamp Connector Joints

Product description

Information

GN 282 swivel clamp connector joints are an assembly of the GN 272 and GN 276 swivel clamp connectors.

The clamping bore is machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.

In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.

Clamping kit GN 911 (sold separately) can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

Specification

Aluminum
  • powder coated
    Black, RAL 9005, textured finishSWSW
  • BlankBLBL
    matte shot-blasted

Clamping bores machined

Cap screws DIN 912
Stainless Steel, European Standard No. 1.4301 (AISI 304)

Nylon insert hex nuts DIN 985
Stainless Steel, European Standard No. 1.4301 (AISI 304)

RoHS compliant

Accessory

Clamping kit GN 911

Technical drawing

Hide technical drawing
GN 282 Aluminum, Swivel Clamp Connector Joints sketch

Part Options / Table

Type

Sstepless adjustment
Tadjustment by 15°-division (serration)

Identification no.

2with 2 Stainless Steel-clamping screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Bore B
b
Swivel
width
d2d3
Clamp.
thread
d4
Clamp.
thread
kl1l2m1m2tx1x2y1y2Clamping kit
for d3

for d4
B 201.57.26M 8M 81.674.112.051.282.83.282.361.652.361.65911M832911M835
B 251.57.26M 8M 81.674.112.051.282.83.282.361.652.361.65911M832911M835
B 301.57.26M 8M 81.674.112.051.282.83.282.361.652.361.65911M832911M835
B 402.56.43M 10M 102.916.573.052.054.53.554.132.914.132.91911M1055911M1063
B 422.56.43M 10M 102.916.573.052.054.53.554.132.914.132.91911M1055911M1063
B 452.56.43M 10M 102.916.573.052.054.53.554.132.914.132.91911M1055911M1063
B 482.56.43M 10M 102.916.573.052.054.53.554.132.914.132.91911M1055911M1063
B 502.56.43M 10M 102.916.573.052.054.53.554.132.914.132.91911M1055911M1063

Build & Price

Bore d1
Type


Identification No.

Finish
BL
SW

Selected Part

Total (net)
$66.94
In stock: 6
In stock
Please note our quantity discounts.
MinMaxPrice
19$66.94
1024$61.36
2549$55.79
≥ 50$50.21
Weight: 0.705 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...