S | stepless adjustment |
T | adjustment by 15°-division (serration) |
2 | with 3 Stainless Steel-clamping screws DIN 912 |
d1 Bore B | d2 Bore B | b Swivel width | d3 Clamping thread | d4 Clamping thread | k1 | k2 | l1 | l2 | m1 | m2 | Clamping kit for d3 | for d4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
B 20 | B 20 | 1.57 | M 8 | M 8 | 1.67 | 1.67 | 5.67 | 2.05 | 2.83 | 2.83 | 911M832 | 911M835 |
B 25 | B 25 | 1.57 | M 8 | M 8 | 1.67 | 1.67 | 5.67 | 2.05 | 2.83 | 2.83 | 911M832 | 911M835 |
B 30 | B 30 | 1.57 | M 8 | M 8 | 1.67 | 1.67 | 5.67 | 2.05 | 2.83 | 2.83 | 911M832 | 911M835 |
B 40 | B 40 | 2.56 | M 10 | M 10 | 2.91 | 2.91 | 9.06 | 3.05 | 4.53 | 4.53 | 911M1055 | 911M1063 |
B 42 | B 42 | 2.56 | M 10 | M 10 | 2.91 | 2.91 | 9.06 | 3.05 | 4.53 | 4.53 | 911M1055 | 911M1063 |
B 45 | B 45 | 2.56 | M 10 | M 10 | 2.91 | 2.91 | 9.06 | 3.05 | 4.53 | 4.53 | 911M1055 | 911M1063 |
B 48 | B 48 | 2.56 | M 10 | M 10 | 2.91 | 2.91 | 9.06 | 3.05 | 4.53 | 4.53 | 911M1055 | 911M1063 |
B 50 | B 50 | 2.56 | M 10 | M 10 | 2.91 | 2.91 | 9.06 | 3.05 | 4.53 | 4.53 | 911M1055 | 911M1063 |
Min | Max | Price |
---|---|---|
1 | 9 | $71.09 |
10 | 24 | $65.17 |
25 | 49 | $59.25 |
≥ 50 | $53.32 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351