GN 511.1 Adjustable Clamping Lever Kits for Swivel Clamp Joints

Photo

GN 511.1 Adjustable Clamping Lever Kits for Swivel Clamp Joints

Product description

Information

By using GN 511.1 Clamping Kits, GN 482 Swivel Clamp Joints can be combined with either GN 483 T-Swivel Clamp Joints or GN 484 Attachment Clamp Joints with the same "k" (mounting joint) dimensions.

The centering bushing positions the swivel clamp joints in relation to each other. During assembly, the knurled threaded bushing is inserted by the clamping screw itself.
By pressing into one of the two swivel clamp joints it serves to clamp the entire assembly together.

The appropriate clamping kits are indicated in the dimensional tables of the various swivel clamp joints.

Specification

Clamping lever
  • Zinc die-cast
  • plastic coated
  • silver metallic, RAL 9006, textured finish

Insert, spacer bushing,
centering bushing and threaded bushing
Stainless Steel, European Standard No. 1.4305 (AISI 303)

Socket cap screw DIN 912
Stainless Steel, European Standard No. 1.4301 (AISI 304)

RoHS compliant

Technical drawing

Hide technical drawing
GN 511.1 Adjustable Clamping Lever Kits for Swivel Clamp Joints sketch

Part Options / Table

Type

Kwith adjustable hand lever
Swith cylinder head screw DIN 912
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1l2d2d3d4l1l3l4l5l6h1h2Swivel clamp mounting
k-dimension
M 4.63.30.27.301.18.45.18.16.16.961.20.63
M 5.79.35.33.351.18.55.24.20.20.961.20.79
M 6.98.41.39.411.77.73.26.28.24.961.38.98
M 61.18.41.39.411.77.93.26.28.24.961.381.18

Build & Price

Thread d1
Length l2
Type


Selected Part

Total USD (net)
$10.88
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$10.88
1024$9.97
2549$9.07
≥ 50$8.16
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.