GN 963 Cover caps Plastic, For Angle Brackets for Aluminum Profile Systems

Photo

GN 963 Plastic, Cover caps, For Angle Brackets for Aluminum Profile Systems

Product description

Information

GN 963 Cover Caps are suitable for use with GN 960 and GN 961 angle brackets for profile systems. After the angle brackets are assembled, the cover caps are snapped into place via four lugs. They give the angle bracket a finished appearance and protect against dirt.

Even after repeated use, cover caps will remain firmly in place inside the angle brackets, thanks to the elastic snap-type lugs.

Specification

Plastic (Polyamide PA)
Black, RAL 9005, textured finishSWSW

RoHS compliant

Technical drawing

Hide technical drawing
GN 963 Plastic, Cover caps, For Angle Brackets for Aluminum Profile Systems sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b
Nominal size

Actual size
l1l2l3l4
1.181.101.181.18.12.27
1.571.501.571.57.16.28
1.771.691.771.77.16.45

Build & Price

Width b
Length l1
Length l2
Finish
SW

Selected Part

Total USD (net)
$0.75
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$0.75
2549$0.69
5099$0.63
≥ 100$0.56
Weight: 0.003 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.