GN 991 Tube End Plugs Metric Size, Plastic, Round or Square, For Construction Tubings

Photo

GN 991 Metric Size, Plastic, Round or Square Tube End Plugs, For Construction Tubings

Product description

Information

GN 991 metric size tube end plugs have been designed for sealing tube ends for safety or visual reasons.

They are inserted in the tube end either by hand or with a mallet.

Specification

Tube end plugs
Plastic (Polyethylen PE)
  • matte black

RoHS compliant

Technical drawing

Hide technical drawing
GN 991 Metric Size, Plastic, Round or Square Tube End Plugs, For Construction Tubings	 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Ø
d2
Ø
w1l1l2for tube
GN 990
s1
Ø
s2
Ø
w2l3l4for tube
GN 990
D 106 ... 81 ... 2.39.16D 10-V 106 ... 81 ... 2.55.16V 10
D 129 ... 101 ... 1,5.55.16D 12-V 128 ... 110,5 ... 2.63.16V 12
D 1410 ... 121 ... 2.55.16D 14-V 1612 ... 141,5 ... 2.67.20V 16
D 1510 ... 131 ... 2,5.59.12D 15-V 2015 ... 181 ... 2,5.67.20V 20
D 1612 ... 141 ... 2,5.59.20D 16-V 2520 ... 231 ... 2,5.67.20V 25
D 1813 ... 161 ... 2,5.63.20D 18-V 3025 ... 281 ... 2,5.67.20V 30
D 2015 ... 181 ... 2,5.67.20D 20-V 3530 ... 331 ... 2,5.79.20V 35
D 2520 ... 231 ... 2,5.67.20D 25-V 40343.79.20V 40
D 3025 ... 281 ... 2,5.67.20D 30-V 4539 ... 431 ... 3.79.20V 45
D 3227 ... 301 ... 2,5.67.20D 32-V 5040 ... 452,5 ... 5.94.20V 50
D 3530 ... 331 ... 2,5.67.20D 35-------
D 4030 ... 343 ... 5.67.20D 40-------
D 4235 ... 372,5 ... 3,5.67.20D 42-------
D 4538 ... 431 ... 3,5.67.20D 45-------
D 4840 ... 423 ... 4.79.20D 48-------
D 5043 ... 452,5 ... 3,5.91.20D 48-------
D 5545 ... 493 ... 5.79.20D 55-------
D 6054 ... 562 ... 3.87.16D 60-------

Build & Price

Square s1
Diameter d1

Selected Part

Total USD (net)
$0.11
In stock: 18
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$0.11
100249$0.10
250499$0.10
≥ 500$0.09
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.