EN 177.1 Work Gripper Block Plastic, for EN 177

Photo

EN 177.1 Plastic Work Gripper Block for EN 177 Type: C - With bore for countersunk screw M6
ELESA original design MSR.60-TA/TB/TC/TD/TE/TF
Type: C - With bore for countersunk screw M6
EN 177.1 Plastic Work Gripper Block for EN 177 Type: C - With bore for countersunk screw M6 EN 177.1 Plastic Work Gripper Block for EN 177 Type: A - For sensor mounting EN 177.1 Plastic Work Gripper Block for EN 177 Type: B - For sensor mounting EN 177.1 Plastic Work Gripper Block for EN 177 Type: D - For reflector mounting EN 177.1 Plastic Work Gripper Block for EN 177 Type: E - For reflector mounting

Product description

Information

Accessories for universal work holding and positioning fixtures EN 177.

Specification

Work gripper block
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
EN 177.1 Plastic Work Gripper Block for EN 177 sketch

Part Options / Table

Type

AFor sensor mounting
BFor sensor mounting
CWith bore for countersunk screw M6
DFor reflector mounting
EFor reflector mounting
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dHolding tubes used
0.51EN 177.4-13-...

Build & Price

3D Product Configurator
Diameter d
Type





Selected Part

Total US Dollars (net)
$4.89
In Stock: 18
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$4.89
10249$4.71
250499$4.45
≥ 500$4.00
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.