AN 815 45 mm Roller Guides

Photo

AN 815 45 mm Roller Guides

Product description

Information

AN 815 Roller Guides are placed between guide rails and used to quickly move product as it passes through the conveyor system.
See also roller guides in alternate widths:
AN 817, 70 mm Roller Guides
AN 819, 96 mm Roller Guides
AN 821, 120 mm Roller Guides

Specification

Brackets and pins
Stainless steel, European Brackets and pins: Stainless steel, European Standard No. 1.4301 (American Standard Series 304)
Rollers
Acetal plastic resin

RoHS compliant

Technical drawing

Hide technical drawing
AN 815 45 mm Roller Guides sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
WidthLx1
1.7739.37-
1.7778.74
1.77118.11

Build & Price

Width
L

Selected Part

Total (net)
$149.55
In stock: 2
In stock
Please note our quantity discounts.
MinMaxPrice
19$149.55
≥ 10$144.57
Weight: 5.313 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team