GN 131.2 Two-Way Connector Clamps Aluminum, For Two-Way Linear Actuator System

Photo

GN 131.2 Aluminum, Linear Actuator Two-Way Connector Clamps, For Two-Way Linear Actuator System

Product description

Information

GN 131.2 linear actuator connector clamps are normally supplied only in connection with a mounted actuator and for function control.

In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.

Clamping kit GN 911 (sold separately) can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

Specification

Aluminum
powder coated
Black, RAL 9005, textured finishSWSW

Clamping bores machined

Slide bushing insert
Polyamide

Cap screws DIN 912
Stainless Steel, European Standard No. 1.4301 (AISI 304)

Nylon insert hex nuts DIN 985
Stainless Steel, European Standard No. 1.4301 (AISI 304)

RoHS compliant

Accessory

Clamping kit GN 911

On request

Inch size bores
all bores "d1/d2" can be combined as needed

Technical drawing

Hide technical drawing
GN 131.2 Aluminum, Linear Actuator Two-Way Connector Clamps, For Two-Way Linear Actuator System  sketch

Part Options / Table

Identification no.

2with 2 Stainless Steel-clamping screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Bore B
without slide
bushing

Bore G
with slide
bushing
d2
Bore B
without slide
bush

Bore G
with slide
bush
d3
Clamping
thread
d4
Mounting
screw
on the
follower
k
Clamping
length
Length l mClamping kit for d3
B 18G 18B 18G 18M 6M 3.982.52.79911M622

Build & Price

Bore d1
Bore d1
Bore d2
Bore d2
Identification No.

Finish
SW

Selected Part

Total (net)
$78.29
In stock: 0
Confirmed within 1 business day
Please note our quantity discounts.
MinMaxPrice
19$78.29
1024$71.76
2549$65.24
≥ 50$58.72
Weight: 0.136 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...