GN 132.1 Two-Way Connector Clamps Aluminum, for Single Linear Actuator System

Photo

GN 132.1 Aluminum, Linear Actuator Two-Way Connector Clamps, For Single Linear Actuator System

Product description

Information

GN 132.1 linear actuator connector clamps are normally supplied only in connection with a mounted actuator and for function control.

By means of the clamping screw on the sliding bore, the movement can either be set or the slide bushing can be clamped (after setting of final adjustment).

In the standard version, the clamping force of the clamp onto the tube is achieved via the socket cap screws and hex nuts with nylon insert.

GN 911 clamping kit (sold separately) can be used to replace the DIN 912 cap screws with adjustable levers. They include lever, spacer bushing, and hex nut, unassembled. See GN 911 to order separately; see right hand column in tables for part numbers of appropriate kit.

Specification

Aluminum
powder coated
Black, RAL 9005, textured finishSWSW

Clamping bores machined

Optional slide bushing insert
Polyamide

Cap screws DIN 912
Stainless Steel, European Standard No. 1.4301 (AISI 304)

Nylon insert hex nuts DIN 985
Stainless Steel, European Standard No. 1.4301 (AISI 304)

RoHS compliant

Accessory

Clamping kit GN 911

On request

Inch size bores

Technical drawing

Hide technical drawing
GN 132.1 Aluminum, Linear Actuator Two-Way Connector Clamps, For Single Linear Actuator System  sketch

Part Options / Table

Identification no.

2with 2 Stainless Steel-clamping screws DIN 912
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1
Bore B
without
slide bushing

Bore G
with
slide bushing
d2
Bore B
without
slide bushing
d3
Clamping
thread
d4
Mounting
screw on the
follower
k
Clamping
length
Length l mClamping kit for d3
B 30G 30B 30M 8M 41.573.821.30911M832
B 40G 40B 40M 10M 52.204.921.77911M1040
B 50G 50B 50M 10M 62.565.632.09911M1055
B 60G 60B 60M 10M 83.156.652.56911M1055

Build & Price

Bore d1
Bore d2
Bore d2
Identification No.

Finish
SW

Selected Part

Total USD (net)
$49.00
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
19$49.00
1024$44.91
2549$40.83
≥ 50$36.75
Weight: 0.374 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.