GN 293 Linear Actuators Steel, Stainless Steel, With Two Separate Threaded Shafts

Photo

GN 293 Steel, Stainless Steel, Linear Actuators, With Two Separate Threaded Shafts

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

In addition to the standard travel lengths of the GN 293 specified in the table below, any length within the range is available upon request.

Along with our extensive range of tube clamp connectors, there are a number of additional components for mounting on linear actuators to construct slide units.

In order to measure the movement and position of the slides, digital as well as analog position indicators can be added. Also, the guide tube can be equipped with a longitudinal scale along the slot.


Specification

Guide tube
  • Tube DIN 2391
    Steel, chrome-plated finishSCR
  • Tube DIN 2462
    Stainless steel*NI AISI 304

Trapezoidal threaded shaft
  • Steel respectively
    Stainless Steel AISI 303
  • ball bearing

Follower nut
Steel, gunmetal, finish

End cap
Plastic



RoHS compliant

Accessory

Slides, connector clamps and accessories must be ordered separately.

On request

Special lengths

Technical drawing

Hide technical drawing
GN 293 Steel, Stainless Steel, Linear Actuators, With Two Separate Threaded Shafts  sketch

Part Options / Table

Type

RL2one spindle right hand thread, one spindle left hand thread
RR2both spindles right hand thread
LL2both spindles left hand thread
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1l1
Stroke
(standard lengths)

max.
stroke

Threaded
spindle
d2 d3l2
Total
length
l3l4m1m2
for key
DIN 6885
1.183.94*je 601TR14x4.31M 42xl1+2534.04.63.911.50A2x2x12
1.576.69*je 753TR20x4.47M 52xl1+2994.63.671.652.13A4x4x12
1.977.87*je748TR20x4.47M 62xl1+3094.72.711.652.13A4x4x12
2.369.84*je 715TR24x5.55M 82xl1+3755.61.752.282.76A5x5x16

Build & Price

Outside diameter d1
Length l1
Type



Material

Selected Part

Price
Call / Email For Price & Availability
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
No price breaks available.
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.