GN 297 Bevel-Gear Wheels Steel, with Spiral Bevel for Linear Actuators / Transfer Units with Angular Gears

Photo

GN 297 Steel Bevel-Gear Wheels, with Spiral Bevel for Linear Actuators / Transfer Units with Angular Gears

Product description

Information

GN 297 bevel-gear wheels are used for angular / T-gears in connection with linear actuators / transfer units and housings. (See GN 298 for examples of use.)

The spiral bevel facilitates both setting the desired clearance and locating the correct position of the bevel gears. Meanwhile, the spiral bevel also greatly reduces noise levels.
Two bevel-gear wheels are required for an angular gear (set sold as Type W), and three for a T-gear (set sold as Type T).

Please note that only bevel gears with different pitches can be paired. The transmission ratio is always 1:1 because bevel gears always have the same number of teeth.

Specification

Bevel-Gear wheel
  • Steel
  • hardened
  • teeth milled

RoHS compliant

Technical drawing

Hide technical drawing
GN 297 Steel Bevel-Gear Wheels, with Spiral Bevel for Linear Actuators / Transfer Units with Angular Gears  sketch

Part Options / Table

Form

RBevel gear wheel, right-hand pitch
LBevel gear wheel, left-hand pitch
WSet of bevel gears, 2 bevel gears, 1 x right-hand, 1 x left-hand pitch
TSet of bevel gears, 3 bevel gears, 1 x right-hand, 2 x left-hand pitch
Show / Hide columns

Metric

Dimensions in: Inch | Metric
d0
Ø Linear actuator /
Transfer unit
d1d2 
Bore with
keyway K
bd3Length l
18.57K 6.08M 4.43
30.98K 8.08M 6.75
40 / 501.30K 12.16M 6.93

Build & Price

Diameter d1
Bore d2
Form




Selected Part

Total USD (net)
$26.65
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
199$26.65
100249$24.43
250499$22.21
≥ 500$19.99
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.