GN 900.3 Connecting Sets X-Z Aluminum

Photo

GN 900.3 Aluminum, Connecting Sets X-Z

Product description

Information

With GN 900.3 connecting sets two GN 900 adjustable slide units can be combined to produce an X-Y axis configuration.

This combination is created by using two connection plates that permit any type of mounting holes in the slides.
Meanwhile, the adjustable slide unit with the Z-axis can, to a limited extent (vertically to the Z-axis), still be adjusted.

In the case of a slide configuration of the Z-axis parallel to the reference axis (Type P), an adaptor plate (complete with a fastening set, small securing plates, and socket head cap screws) is required.
The small fixing plate serves for the 90° alignment and fine adjustment of the X-Y axis configuration.

All parts required are included.

Specification

Aluminum
anodized, natural color

Set screws
Steel, zinc plated

Socket head cap screw DIN 912
Stainless Steel

RoHS compliant

Technical drawing

Hide technical drawing
GN 900.3 Aluminum, Connecting Sets X-Z  sketch

Part Options / Table

Type

PMounting the Z-axis via connecting plate and additional plate
SDirect mounting of the Z-axis via connecting plate
Show / Hide columns

Metric

Dimensions in: Inch | Metric
b
Size of
the slide
l1d1
Grub screws
DIN 913
d2
Socket head cap screws
DIN 912
l2l3l4s
1.181.18M 4M 2.51.61.67.24.24
1.971.97M 5M 32.641.26.31.31
3.153.15M 6M 44.132.05.51.47
4.724.72M 8M 55.713.23.51.63

Build & Price

Width b
Length l1
Type


Selected Part

Total (net)
$233.32
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
14$233.32
59$213.88
1024$194.44
≥ 25$174.99
Weight: 0.100 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...