GN 900.6 Rotary Tables Steel

Photo

GN 900.6 Steel, Rotary Tables

Product description

Information

GN 900.6 is a rotary table is a turning unit for manual operation. To achieve the turning movement, a high quality worm gear is used.

The rotary table is also fitted with a fast adjustment option, and for this purpose a set screw on the side of the rotary disc must be released.

In addition, the rotary disc may also be clamped via an easily accessible set screw. In both cases, internal conical-shaped arresting components are utilized.

Specification

Rotary disc
Stainless steel
AISI 303

all other parts
Steel (some zinc plated)
and/or brass

Control knob
Aluminum
black anodized


RoHS compliant

Technical drawing

Hide technical drawing
GN 900.6 Steel, Rotary Tables  sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1 d2
Thread - depth
d3
for socket head cap screws
DIN 912
x1d4 
Bore - depth
d5hl1l2m1m2m3 useable for
mounting plates
GN 900.4
size
2.17M 5 - 8.17M 44 - 10.671.50.691.731.261.65.79GN 900.4-50
3.15M 5 - 8.21M 54 - 10.911.77.942.321.572.361.18GN 900.4-80 / GN 900.4-120

Build & Price

Diameter d1

Selected Part

Total (net)
$1,165.25
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
14$1,165.25
59$1,068.15
1024$971.05
≥ 25$873.94
Weight: 1.459 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...