GN 923.40 Flat-Faced Solid Disk Handwheels Aluminum, For Linear Actuators / Transfer Units

Photo

GN 923.40 Aluminum, Flat-Faced Solid Disk Handwheels, For Linear Actuators / Transfer Units

Product description

Information

GN 923.40 flat-faced solid disk handwheels are distinguished by their modern design.

The removable plastic cover shrouds the assembly hardware such as screws and countersunk washers, as well as the shaft end.

Specification

Aluminum die-cast

Hub machined
Rim turned

plastic coated
Black, RAL 9005, textured finishSWSW

Concentric runout and axial runout deviation of the rim < 0,4

RoHS compliant

Technical drawing

Hide technical drawing
GN 923.40 Aluminum, Flat-Faced Solid Disk Handwheels, For Linear Actuators / Transfer Units	 sketch

Part Options / Table

Bore code

KWith keyway

Type

RWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4bhl1l2l3 ≈Ø
Handle
GN 798
3.94.471.10.87.55.37.671.182.28.71

Build & Price

Handwheel diameter d1
Bore code

Bore diameter d2
Type

Selected Part

Total USD (net)
$32.22
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
149$32.22
5099$29.54
100249$26.85
≥ 250$24.17
Weight: 0.418 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.