GN 251.6 Setting Bolts Steel, with retaining magnet

Photo

GN 251.6 Steel Setting Bolts, with retaining magnet

Product description

Information

GN 251.6 Setting Bolts are a shielded magnetic assembly.

One example use for these setting bolts is as workpiece stop, with the magnet holding the workpiece in place.

The included locking nut can be used to secure the setting bolt after positioning.

Specification

Body Steel
  • Tensile strength class 5.8 (500 N/mm²)
  • zinc plated, blue passivated

Hexagon nut Steel
  • Tensile strength class 04 (400 N/mm²)
  • zinc plated, blue passivated

Material of the magnet
NdFeBND
Neodymium, iron, boron
temperature resistant up to 80 °C

RoHS compliant

Technical drawing

Hide technical drawing
GN 251.6 Steel Setting Bolts, with retaining magnet sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1l1d2e ≈k1 -1k2l2
max.
sNominal load in N
M 6.47.63.79.981.18.39.43.16.13.12.395.62 lbf (25 N)
M 8.63.79.981.181.57.51.57.21.16.15.5111.24 lbf (50 N)
M 10.79.981.181.571.97.67.70.25.20.18.6716.86 lbf (75 N)
M 12.981.181.571.972.36.75.79.30.24.20.7524.73 lbf (110 N)
M 161.181.571.972.363.15.941.06.39.31.24.9432.60 lbf (145 N)

Build & Price

Thread d1
l1
Material

Selected Part

Total USD (net)
$6.25
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
199$6.25
100249$5.73
250499$5.21
≥ 500$4.68
Weight: 0.012 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.