GN 50.3 Retaining Magnets Steel, disc-shaped, with threaded stud

Photo

GN 50.3 Steel Retaining Magnets, disc-shaped, with threaded stud

Product description

Information

GN 50.3 retaining magnets are a shielded magnetic system.

Specification

Housing / threaded stud
Steel, zinc plated

Materials of the magnet:
  • Hard ferriteHF
    temperature resistant up to 200° C
  • NdFeBND
    Neodymium, iron, boron
    temperature resistant up to 80° C

RoHS compliant

Technical drawing

Hide technical drawing
GN 50.3 Steel Retaining Magnets, disc-shaped, with threaded stud sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric

d1


Tolerances
HF


ND
HF
d2

h
h_1
Length l
ND
d2

h




Length
l
Nominal magnetic forces in N
HF
Hard ferrite

ND
NdFeB
.39±0,1±0,1M 3.18+0,2/-0,1.28M 4.18±0,1.31.90 lbf (4 N)5.62 lbf (25 N)
.51±0,1±0,1M 3.18+0,2/-0,1.28M 5.18±0,1.312.25 lbf (10 N)13.49 lbf (60 N)
.63±0,1±0,1M 3.18+0,2/-0,1.28M 6.18±0,1.314.05 lbf (18 N)21.36 lbf (95 N)
.79±0,1±0,1M 3.24+0,2/-0,1.28M 6.24±0,1.396.74 lbf (30 N)31.47 lbf (140 N)
.98±0,1±0,1M 4.28+0,3/-0,1.31M 6.28±0,1.398.99 lbf (40 N)44.96 lbf (200 N)
1.26±0,1±0,1M 4.28+0,3/-0,1.31M 6.28±0,1.3917.98 lbf (80 N)78.68 lbf (350 N)
1.85+0,2/-0,1-M 6.35+0,5/-0,1.31----40.47 lbf (180 N)-
2.48+0,3/-0,1-M 6.55+0,5/-0,1.59----78.68 lbf (350 N)-

Build & Price

Material of the magnet


Diameter d1
Thread d2

Selected Part

Total USD (net)
$2.50
In stock: 107
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$2.50
2549$2.29
5099$2.09
≥ 100$1.88
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.