GN 50.45 Retaining Magnets Stainless Steel, disc-shaped, with bore

Photo

GN 50.45 Stainless Steel Retaining Magnets, disc-shaped, with bore

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 50.45 Stainless Steel-Retaining magnets are a shielded magnetic system.

Due to the lower magnetic conductivity of the stainless steel housing, the magnetic forces are lower than with steel.

To ensure that the magnetic forces are not impaired, the mounting screws must be made of non-magnetic material.

Specification

Housing
Stainless steel

Materials of the magnet:
  • Hard ferrite HF
    temperature resistant up to 220° C
  • SmCo SC
    Samarium, cobalt
    temperature resistant up to 350° C

RoHS compliant

Technical drawing

Hide technical drawing
GN 50.45 Stainless Steel Retaining Magnets, disc-shaped, with bore sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
tolerance in mm
d2
HF
d3
HF
d4
HF
d5
HF
h
HF

tolerance in mm
t
HF
d3
SC
SmCo
d5
SC
SmCo
h
SC
SmCo

tolerance in mm
t
SmCo
Nominal
magnetic
forces in N
HF
Hard ferrite




SC
SmCo
.79±0,1.16-.39-.24+0,2/-0,1-.18.31.24±0,1.144.95 lbf (22 N)13.49 lbf (60 N)
.98±0,1.22-.45-.28+0,3/-0,2-.18.31.28±0,2.166.52 lbf (29 N)17.98 lbf (80 N)
1.26±0,1.22-.45-.28+0,3/-0,2-.22.43.28±0,2.1613.04 lbf (58 N)44.96 lbf (200 N)
1.57+0,2/-0,1.22-.45-.31+0,4/-0,2-.22.41.31±0,2.1616.19 lbf (72 N)94.42 lbf (420 N)
1.97+0,2/-0,1-.33-.87.39+0,5/-0,2.33-----32.60 lbf (145 N)-
2.48+0,3/-0,1-.26-.94.55+0,5/-0,2.47-----51.71 lbf (230 N)-

Build & Price

Material of the magnet


Diameter d1

Selected Part

Total (net)
$4.06
In stock: 261
In stock
Please note our quantity discounts.
MinMaxPrice
124$4.06
2549$3.72
5099$3.39
≥ 100$3.05
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...