GN 50.5 Retaining Magnets Steel, disc-shaped, with tapped hole

Technical drawing

Technical drawing ausblenden
GN 50.5 Steel Retaining Magnets, disc-shaped, with tapped hole sketch

Article options / Table

Show / Hide columns


Dimensions in: Inch | Metric
d1 d2d3tNominal magnetic forces in N
1.26M lbf (330 N)
1.57M lbf (500 N)
1.97M lbf (800 N)
2.48M lbf (1100 N)
2.95M lbf (1750 N)

Build & Price

Material of the magnet

Diameter d1

Selected Part

Total (net)
In stock: 133
In stock
Please note our quantity discounts.
≥ 100$11.18
Weight: 0.088 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.

Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team