GN 50.6 Retaining Magnets Steel, disc-shaped, with hook / with eyelet

Photo

GN 50.6 Steel Retaining Magnets, disc-shaped, with hook / with eyelet

Product description

Information

GN 50.6 retaining magnets are a shielded magnetic system.

Specification

Housing
  • Steel, zinc plated
  • tapped hole / hook / eyelet

Material of the magnet
Hard ferrite - HF

RoHS compliant

Technical drawing

Hide technical drawing
GN 50.6 Steel Retaining Magnets, disc-shaped, with hook / with eyelet sketch

Part Options / Table

Type

Awith hook
Bwith eyelet
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 
Type A

Type B
d3h1 
Type A

Type B
h2Nominal magnetic
forces in N
.63.39.39.12.96.96.184.05 lbf (18 N)
.98.53.49.161.201.20.288.99 lbf (40 N)
1.26.53.49.161.201.20.2817.98 lbf (80 N)
1.57.53.49.161.201.20.3128.10 lbf (125 N)
1.97.53.49.161.261.38.3949.46 lbf (220 N)
2.48.53.49.161.421.50.5578.68 lbf (350 N)
3.15.91.79.242.262.03.71135 lbf (600 N)

Build & Price

Material of the magnet

Diameter d1
Type


Selected Part

Total USD (net)
$3.77
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$3.77
2549$3.45
5099$3.14
≥ 100$2.83
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.