GN 51.2 Retaining Magnets Steel, disc-shaped, with tapped hole, with rubber jacket

Photo

GN 51.2 Steel Retaining Magnets, disc-shaped, with tapped hole, with rubber jacket

Product description

Information

GN 51.2 retaining magnets are a shielded magnetic system with rubber jacket.

They are especially suitable for applications where the surface is easily marred. Also, these magnets have an increased coefficient of friction, which creates high lateral retaining force.

Specification

Steel part
zinc plated

Material of the magnet
NdFeBND
Neodymium, iron, boron
temperature resistant up to 176° F (80° C)

Rubber jacket
Elastomer (TPE)
80 shore A ≈
blackSW
whiteWS

RoHS compliant

Technical drawing

Hide technical drawing
GN 51.2 Steel Retaining Magnets, disc-shaped, with tapped hole, with rubber jacket sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2d3hLength lt min.Nominal magnetic forces in N
.47M 4.31.28.31.242.25 lbf (10 N)
.87M 4.31.24.22.2011.24 lbf (50 N)
1.22M 4.31.24.22.2016.86 lbf (75 N)
1.69M 4.31.24.18.2019.11 lbf (85 N)
2.60M 5.39.33.26.3140.47 lbf (180 N)
3.46M 8.47.33.33.4394.42 lbf (420 N)

Build & Price

Material of the magnet

Diameter d1
Color


Selected Part

Total USD (net)
$4.98
In stock: 8
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$4.98
2549$4.57
5099$4.15
≥ 100$3.74
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.