GN 51.6 Retaining Magnets Steel, disc-shaped, with two internal threads, with rubber jacket

Photo

GN 51.6 Steel Retaining Magnets, disc-shaped, with two internal threads, with rubber jacket

Product description

Information

GN 51.6 retaining magnets are a shielded magnetic system with rubber jacket.

GN 51.6 magnets are a shielded magnetic assembly with rubber jacket.

They are especially suitable for applications where the surface is easily marred. Also, these magnets have an increased coefficient of friction, which creates high lateral retaining force.

Dimensions, especially drill hole spacing m and thread d2, match the clamp mounting units in series GN 473, GN 477 and GN 480.

Specification

Steel part
zinc plated

Material of the magnet
NdFeBND
Neodymium, iron, boron
temperature resistant up to 80 °C

Rubber jacket
Elastomer (TPE)
80 shore A ≈
black

RoHS compliant

Technical drawing

Hide technical drawing
GN 51.6 Steel Retaining Magnets, disc-shaped, with two internal threads, with rubber jacket sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1md2d3ht min.Nominal magnetic
forces in N
1.69.87M 41.54.41.2419.11 lbf (85 N)
1.691.06M 51.54.41.2819.11 lbf (85 N)
2.241.26M 62.09.44.2839.34 lbf (175 N)
2.241.42M 62.09.44.2839.34 lbf (175 N)

Build & Price

Material of the magnet

Diameter d1
m
Thread d2

Selected Part

Total (net)
$15.71
In stock: 3
In stock
Please note our quantity discounts.
MinMaxPrice
124$15.71
2549$14.40
5099$13.10
≥ 100$11.79
Weight: 0.081 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...