GN 52.1 Retaining Magnets Steel, rod-shaped, smooth finish

Photo

GN 52.1 Steel Retaining Magnets, rod-shaped, smooth finish

Product description

Information

GN 52.1 retaining magnets are a shielded magnetic assembly.

Mounting options include pressing in, shrinking in, or gluing in.

Specification

Housing
Steel
  • Identification No. 1: zinc plated
  • Identification No. 2: blank

Materials of the magnet:
  • AlNiCoAN
    Aluminum, nickel, cobalt
    temperature resistant up to 450° C
  • NdFeBND
    Neodymium, iron, boron
    temperature resistant up to 80° C

RoHS compliant

Technical drawing

Hide technical drawing
GN 52.1 Steel Retaining Magnets, rod-shaped, smooth finish sketch

Part Options / Table

Identification No.

1Tolerance d = ±0,2
2Tolerance d = h6
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

d
AN

Id. No. 1

k *)
Id. No. 1


Id. No. 2

k *)
Id. No. 2
ND

Id. No. 1

k *)
Id. No. 1


Id. No. 2

k *)
Id. No. 2
Nominal magnetic forces in N
AN
AlNiCo

ND
NdFeB
.16----.79.59---.56 lbf (2.5 N)
.20----.79.59---1.01 lbf (4.5 N)
.242012102.79.59.39.20.45 lbf (2 N)1.35 lbf (6 N)
.312011123.79.59.47.28.90 lbf (4 N)2.70 lbf (12 N)
.392010166.79.59.63.431.91 lbf (8.5 N)5.40 lbf (24 N)
.51208186.79.59.71.512.70 lbf (12 N)13.49 lbf (60 N)
.63206206.79.59.79.594.50 lbf (20 N)20.23 lbf (90 N)
.79255255.98.71.98.718.99 lbf (40 N)30.35 lbf (135 N)
.9835133071.381.061.18.8713.49 lbf (60 N)42.71 lbf (190 N)
1.264093541.571.261.381.0635.97 lbf (160 N)76.44 lbf (340 N)
1.575010455----53.95 lbf (240 N)-
1.97601050-----89.92 lbf (400 N)-
2.486510605----148 lbf (660 N)-
* k is the maximum dimension by which the retaining magnet can be shortened without losing its properties.

Build & Price

Material of the magnet


Diameter d
Identification No.


Selected Part

Total USD (net)
$5.09
In stock: 5
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$5.09
2549$4.67
5099$4.25
≥ 100$3.82
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.