GN 52.4 Retaining Magnets Steel, rod-shaped, with threaded stud

Photo

GN 52.4 Steel Retaining Magnets, rod-shaped, with threaded stud

Product description

Information

GN 52.4 magnets are a shielded magnetic assembly.

Specification

Housing
Steel, zinc plated

Materials of the magnet:
  • AlNiCoAN
    Aluminum, nickel, cobalt
    temperature resistant up to 450° C
  • NdFeBND
    Neodymium, iron, boron
    temperature resistant up to 80° C

RoHS compliant

Technical drawing

Hide technical drawing
GN 52.4 Steel Retaining Magnets, rod-shaped, with threaded stud sketch

Part Options / Table

Type

Ewith threaded stud
Show / Hide columns

Metric

Dimensions in: Inch | Metric

d1

d2


Length l
Nominal magnetic forces in N
AN
AlNiCo

ND
NdFeB
.24M 3.79.28.45 lbf (2 N)1.35 lbf (6 N)
.31M 3.79.28.90 lbf (4 N)2.70 lbf (12 N)
.39M 4.79.311.91 lbf (8.5 N)5.40 lbf (24 N)
.51M 4.79.312.70 lbf (12 N)13.49 lbf (60 N)
.63M 4.79.394.50 lbf (20 N)20.23 lbf (90 N)
.79M 6.98.398.99 lbf (40 N)30.35 lbf (135 N)
.98M 61.38.3913.49 lbf (60 N)42.71 lbf (190 N)
1.26M 81.57.4735.97 lbf (160 N)76.44 lbf (340 N)
1.57M 81.97.5953.95 lbf (240 N)157 lbf (700 N)
1.97M 102.36.5989.92 lbf (400 N)225 lbf (1000 N)
2.48M 122.56.79148 lbf (660 N)382 lbf (1700 N)

Build & Price

Material of the magnet


Diameter d1
Thread d2
Type

Selected Part

Total USD (net)
$7.08
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$7.08
2549$6.49
5099$5.90
≥ 100$5.31
Weight: 0.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.