GN 53.1 Retaining Magnets Plastic, disc-shaped, without thread

Photo

GN 53.1 Plastic Retaining Magnets, disc-shaped, without thread

Product description

Information

GN 53.1 retaining magnets are a shielded magnetic assembly.

They are primarily used for holding drawings and the like. The ND magnetic material is characterized by a high magnetic force.

Specification

Housing
Plastic
Gray, RAL 7040, matte finishGRGR
White, RAL 9003WSWS
Red, RAL 3031RTRT

Material of the magnet:
NdFeBND
Neodymium, iron, boron
temperature resistant up to 80 °C

RoHS compliant

On request

Magnets with custom imprint

Technical drawing

Hide technical drawing
GN 53.1 Plastic Retaining Magnets, disc-shaped, without thread sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2hNominal magnetic forces in N
.71.55.312.25 lbf (10 N)
.98.87.333.15 lbf (14 N)
1.181.12.336.07 lbf (27 N)
1.421.28.337.87 lbf (35 N)
1.571.42.317.87 lbf (35 N)

Build & Price

Material of the magnet

Diameter d1
Color
GR
RT
WS

Selected Part

Total USD (net)
$1.67
In stock: 10
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$1.67
2549$1.53
5099$1.39
≥ 100$1.25
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.