GN 54.1 Retaining Magnets Brass, rod-shaped, smooth finish

Photo

GN 54.1 Brass Retaining Magnets, rod-shaped, smooth finish

Product description

Information

GN 54.1 retaining magnets are a shielded magnetic assembly.

The configuration of magnetic and iron poles is known as a sandwich magnet assembly. These retaining magnets provide superior holding power and work well with smaller workpieces.

Mounting options include pressing in or gluing in.

* k1 is the maximum dimension by which the retaining magnet can be shortened without losing its properties.

** Mounting these retaining magnets directly in steel components will create a magnetic shortcircuit which reduces the retaining power by as much as 15%. To avoid this effect, the spacings k2 between brass jacket and steel component should be observed. These spacings should also be maintained if the retaining magnet is shortened.

Specification

Housing
Brass

Materials of the magnet:
  • SmCoSC
    Samarium, cobalt
    temperature resistant up to 200° C
  • NdFeBND
    Neodymium, iron, boron
    temperature resistant up to 80° C

Identification of ND:
blue inked inked surface area

RoHS compliant

Technical drawing

Hide technical drawing
GN 54.1 Brass Retaining Magnets, rod-shaped, smooth finish sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)


h

k1*

k2 **
Nominal magnetic forces in N
SC
SmCo

ND
NdFeB
.24.79.39.061.80 lbf (8 N)2.25 lbf (10 N)
.31.79.39.064.95 lbf (22 N)4.95 lbf (22 N)
.39.79.31.088.99 lbf (40 N)10.12 lbf (45 N)
.51.79.24.1013.49 lbf (60 N)15.74 lbf (70 N)
.63.79.08.1228.10 lbf (125 N)33.72 lbf (150 N)
.79.98.20.1656.20 lbf (250 N)62.95 lbf (280 N)
.981.38.28.2089.92 lbf (400 N)101 lbf (450 N)
1.261.57.18.24135 lbf (600 N)157 lbf (700 N)

Build & Price

Material of the magnet


Diameter d

Selected Part

Total USD (net)
$4.81
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$4.81
2549$4.41
5099$4.01
≥ 100$3.60
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.