GN 55.4 Raw Magnets Steel, solid block-shaped

Photo

GN 55.4 Steel Raw Magnets, solid block-shaped

Product description

Information

GN 55.4 raw magnets are unshielded block-shaped magnets.

Due to the vast range of different materials and sizes, these magnets are suitable for virtually any universal use. They are typically attached by gluing.

When used without air gap, individual raw magnets always have lower magnetic forces than a magnet assembly in which shielding and magnetic return enormously intensify the force acting at the magnetic surface. Depending on the air gap between magnet and mating component, individual raw magnets--unlike magnet assemblies--can have substantially higher magnetic forces.

In the event that no suitable retaining magnets / magnet assemblies are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet assemblies.

Specification

Materials of the magnet:
  • SmCoSC
    Samarium, cobalt
    blank
    temperature resistant up to 200° C
  • NdFeBND
    Neodymium, iron, boron
    nickel-plated
    temperature resistant up to 80° C

RoHS compliant

On request

in other dimensions
made of hard ferrite (HF)

Technical drawing

Hide technical drawing
GN 55.4 Steel Raw Magnets, solid block-shaped sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
LengthNominal
magnetic forces in N

SC
Sm Co



ND
Nd Fe B
Packaging units
.30.16.06.76 lbf (3.4 N)1.12 lbf (5 N)10
.30.24.081.12 lbf (5 N)1.80 lbf (8 N)10
.39.30.081.69 lbf (7.5 N)2.47 lbf (11 N)10
.47.37.102.47 lbf (11 N)3.82 lbf (17 N)5
.63.49.103.37 lbf (15 N)5.40 lbf (24 N)5
.71.65.166.52 lbf (29 N)11.24 lbf (50 N)5
1.02.80.2011.47 lbf (51 N)17.31 lbf (77 N)1
1.301.04.2619.11 lbf (85 N)28.10 lbf (125 N)1

Build & Price

Material of the magnet


Length l
Width b
Height h

Selected Part

Total USD (net)
$1.18
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$1.18
2549$1.08
5099$0.99
≥ 100$0.89
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.