GN 56 Retaining Magnets for profile systems

Photo

GN 56 Retaining Magnets, for profile systems

Accessories for profile systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Ganter standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

Show all compatible products

Product description

Information

GN 56 retaining magnet assemblies for profile systems can be inserted into a profile nut at any point and be secured against sideways displacement with a set screw. If necessary, additional side mounting can be achieved, e.g. with GN 506 T-nuts.

Doors, covers and other accessories can thereby be attached simply to profile systems using magnets.

Specification

Plastic
Technopolymer (Polyamide PA)
Black, matte finishSWSW

Material of the magnet
NdFeB
Neodymium, iron, boron
temperature resistant up to 80 °C

Steel insert, set screw
zinc plated, blue passivated

RoHS compliant

Technical drawing

Hide technical drawing
GN 56 Retaining Magnets, for profile systems sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1ab2h1h2Length lA/FNominal magnetic
forces in N
.241.18.37.12.401.61.062.25 lbf (10 N)
.311.18.46.09.371.61.084.05 lbf (18 N)
.311.57.49.19.511.61.084.05 lbf (18 N)
.391.77.52.24.521.61.084.05 lbf (18 N)

Build & Price

b1
a
Color
SW

Selected Part

Total (net)
$2.81
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
124$2.81
2549$2.58
5099$2.35
≥ 100$2.11
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team