GN 58 Pot Magnets Steel, with thru hole

Photo

GN 58 Steel Pot Magnets with thru hole

Product description

Information

GN 58 pot magnets are a shielded magnetic systems.

To ensure that the magnetic forces are not impaired, the mounting screws must be made of non-magnetic material.

For easier handling and/or to avoid demagnetization, these magnets have an iron plate on their magnetic surface.

Specification

Housing
Steel

Material of the magnet
AlNiCoAN
Aluminium, nickel, cobalt
temperature resistant up to 280° C

Lacquering red
temperature resistant up to 180° C

RoHS compliant

Technical drawing

Hide technical drawing
GN 58 Steel Pot Magnets with thru hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3hNominal magnetic forces in N
.75.15.34.306.74 lbf (30 N)
1.14.19.41.3311.24 lbf (50 N)
1.50.19.39.4129.23 lbf (130 N)

Build & Price

Material of the magnet

Diameter d1

Selected Part

Total (net)
$5.84
In stock: 47
In stock
Please note our quantity discounts.
MinMaxPrice
124$5.84
2549$5.35
5099$4.87
≥ 100$4.38
Weight: 0.037 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...