GN 62 U-Shaped Magnets Steel, With Thru Hole

Photo

GN 62 Steel U-Shaped Magnets, With Thru Hole

Product description

Information

GN 62 U-Shaped magnets have a split magnetic surface. These are non-shielded magnetic systems produced by casting.

To ensure that the magnetic forces are not impaired, the mounting screws must be made of non-magnetic material.

For easier handling and/or to avoid demagnetization, these magnets have an iron plate on their magnetic surface.

Specification

Material of the magnet
AlNiCoAN
Aluminum, nickel, cobalt
temperature resistant up to 350° C

Lacquering red
temperature resistant up to 180° C

RoHS compliant

Technical drawing

Hide technical drawing
GN 62 Steel U-Shaped Magnets, With Thru Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1b2dh1h2msNominal magnetic
forces in N
.87.98.28.67.35-.316.74 lbf (30 N)
1.18.79.20.79.43-.5910.12 lbf (45 N)
1.541.00.19.98.55-.7520.23 lbf (90 N)
1.771.18.191.18.67-.9126.98 lbf (120 N)
2.241.75.311.38.911.241.0940.47 lbf (180 N)
2.762.24.311.61.981.501.3871.94 lbf (320 N)
3.113.23.372.131.421.691.52106 lbf (470 N)

Build & Price

Material of the magnet

Diameter b1

Selected Part

Total USD (net)
$15.34
In stock: 13
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$15.34
2549$14.06
5099$12.78
≥ 100$11.50
Weight: 0.141 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.