GN 55.3 Raw Magnets Aluminum-Nickel-Cobalt, Unshielded, without Hole

Photo

GN 55.3 Aluminum-Nickel-Cobalt Raw Magnets, Unshielded, without Hole

Product description

Information

Raw magnets GN 55.3 are rod-shaped unshielded magnets. The can be fastened using adhesives, overcoats or by mechanical clamping. If no suitable retaining magnets or magnet systems are available, raw magnets may be used in combination with appropriate holding constructions to build up highly specific magnet systems.

When used without air gap, individual raw magnets always have lower magnetic forces than a magnet system in which shielding and magnetic return enormously intensify the force acting at the magnetic surface. Depending on the air gap between magnet and mating component, individual raw magnets, unlike magnet systems, can have substantially higher retaining forces.

Specification

Magnet material
AlNiCoAN
Aluminum, nickel, cobalt

  • Plain finish
  • Temperature resistant up to 842 °F (450 °C)

RoHS

On request

Other dimensions

Technical drawing

3D
Hide technical drawing
GN 55.3 Aluminum-Nickel-Cobalt Raw Magnets, Unshielded, without Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
-0.008Length lNominal magnetic forces
0.1180.394 ±0.0040.25 lbf (1.1 N)
0.1180.472 ±0.0040.29 lbf (1.3 N)
0.1570.630 ±0.0040.43 lbf (1.9 N)
0.1570.787 ±0.0040.45 lbf (2 N)
0.1970.787 ±0.0040.52 lbf (2.3 N)
0.2360.591 ±0.0040.63 lbf (2.8 N)
0.2360.945 ±0.0040.63 lbf (2.8 N)
0.2361.181 ±0.0040.63 lbf (2.8 N)
0.3150.984 ±0.0040.85 lbf (3.8 N)
0.3151.260 ±0.0040.85 lbf (3.8 N)
0.3940.787 ±0.0041.12 lbf (5 N)
0.3941.575 ±0.0041.57 lbf (7 N)
0.4721.575 ±0.0041.80 lbf (8 N)
0.4721.890 ±0.0041.80 lbf (8 N)
0.5911.181 ±0.0042.25 lbf (10 N)
0.5912.362 ±0.0042.47 lbf (11 N)
0.7871.575 ±0.0083.82 lbf (17 N)
0.7873.150 ±0.0088.54 lbf (38 N)
1.3393.150 ±0.00813.71 lbf (61 N)

Build & Price

3D Product Configurator
Magnet material

Diameter d
Length l

Selected Part

Total US Dollars (net)
$1.77
In Stock: 20
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$1.77
2549$1.62
5099$1.48
≥ 100$1.33
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 55.3-AN-3-10GN 55.3-AN-3-12GN 55.3-AN-4-16GN 55.3-AN-4-20GN 55.3-AN-5-20GN 55.3-AN-6-15GN 55.3-AN-6-24GN 55.3-AN-6-30GN 55.3-AN-8-25GN 55.3-AN-8-32GN 55.3-AN-10-20GN 55.3-AN-10-40GN 55.3-AN-12-40GN 55.3-AN-12-48GN 55.3-AN-15-30GN 55.3-AN-15-60GN 55.3-AN-20-40GN 55.3-AN-20-80GN 55.3-AN-34-80

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.