DIN 1810 Hook Wrenches with Nose End for slotted nuts to DIN 1804

Photo

DIN 1810 Hook Wrenches with Nose End, for slotted nuts to DIN 1804

Product description

Information

For bearing lock nuts, see KM.

Specification

Steel
  • Milled nose
  • Hardened and black finish tempered

RoHS compliant

On request

Different lengths or other material thicknesses available for quantities above 100 pieces.

Technical drawing

Hide technical drawing
DIN 1810 Hook Wrenches with Nose End, for slotted nuts to DIN 1804 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d
min.
d
max.
Length lb
A 12.554.33.12
A 16.794.33.12
A 251.105.35.16
A 301.265.35.16
A 341.426.69.20
A 401.656.69.20
A 451.978.11.24
A 522.178.11.24
A 582.449.45.28
A 652.769.45.28
A 682.959.45.28
A 803.5411.02.31
A 853.6211.02.31
A 953.9411.02.31
A 984.1311.42.31
A 1104.5313.19.39
A 1205.1213.19.39
A 1355.7115.16.39
A 1556.5015.16.39
A 1807.6818.50.39
A 2058.6618.50.39
A 2309.6522.36.39
A 26010.6322.36.39
A 28011.8126.77.59
A 30012.6027.36.59
A 32013.5827.36.59
A 35014.7628.94.59
A 38015.7530.31.59
A 48019.6938.90.79

Build & Price

d min.
d max.

Selected Part

Total USD (net)
$7.72
In stock: 10
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$7.72
2549$7.07
5099$6.43
≥ 100$5.79
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.