NO.776C Hinge-Type Hook Spanner Wrench with Fixed Pin for round nuts with set pin holes inside, DIN1816

Photo

NO.776C Hinge-Type Hook Spanner Wrench with Fixed Pin for round nuts with set pin holes inside, DIN1816

Product description

Specification

Steel
  • Hardened
  • Blued
  • Hole for hanging

Sizes 16-22 without retaining ring

RoHS compliant

Technical drawing

Hide technical drawing
NO.776C Hinge-Type Hook Spanner Wrench with Fixed Pin for round nuts with set pin holes inside, DIN1816 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SIZE
min/max
D
Pin Diameter
L
Length
TT1
16-22.105.31.12.30
22-35.126.50.16.41
35-60.168.07.20.49
60-90.2011.02.24.57
60-90.2411.02.24.57
95-155.2413.19.28.69
95-155.3113.19.28.69
165-230.3118.11.31.69
165-230.3918.11.31.69

Build & Price

SIZE
D

Selected Part

Total (net)
$28.82
In stock: 3
In stock
Please note our quantity discounts.
MinMaxPrice
124$28.82
2549$26.42
5099$24.02
≥ 100$21.62
Weight: 0.110 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!