NO.775C Hinge-Type Hook Spanners with Nose End for slotted round nuts, DIN 1804

Photo

Product description

Specification

Steel
  • Hardened
  • Blued
  • Rounded Edges for better handling

RoHS compliant

On request

Available in stainless steel

Technical drawing

Hide technical drawing
NO.775C Steel Hinge-Type Hook Spanners with Nose End sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Size
min/max
L
Length
TT1
20-356.50.16.41
35-608.27.20.49
60-9011.02.24.57
90-15513.19.28.69
155-23018.11.31.69

Build & Price

Size
L

Selected Part

Total USD (net)
$24.73
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$24.73
2549$22.67
5099$20.61
≥ 100$18.54
Weight: 0.176 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!