NO.908 L-Shaped Keys for Torx® Screws

Photo

Product description

Specification

Blade
  • Chrome-Vanadium steel
  • Hardened
  • Steel gray

RoHS compliant

Technical drawing

Hide technical drawing
NO.908 L-Shaped Keys for Torx® Screws sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
TORX
Torx®
L1L2
T61.75.73
T71.98.73
T82.01.75
T92.01.75
T102.13.79
T152.26.85
T202.40.91
T252.54.96
T272.741.04
T302.991.18
T403.271.30
T453.581.46
T503.741.26
T554.251.26

Build & Price

TORX

Selected Part

Total USD (net)
$2.42
In stock: 39
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$2.42
2549$2.22
5099$2.02
≥ 100$1.82
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!