NO.908 L-Shaped Keys for Torx® Screws

Photo

NO.908 L-Shaped Keys for Torx® Screws

Product description

Specification

Blade
  • Chrome-Vanadium steel
  • Hardened
  • Steel gray

RoHS compliant

Technical drawing

Hide technical drawing
NO.908 L-Shaped Keys for Torx® Screws sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
TORX
Torx®
L1L2
T61.75.73
T71.98.73
T82.01.75
T92.01.75
T102.13.79
T152.26.85
T202.40.91
T252.54.96
T272.741.04
T302.991.18
T403.271.30
T453.581.46
T503.741.26
T554.251.26

Build & Price

TORX

Selected Part

Total (net)
$4.94
In stock: 40
In stock
Please note our quantity discounts.
MinMaxPrice
124$4.94
2549$4.53
5099$4.12
≥ 100$3.70
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!