Products | J.W. Winco Standard Parts

NO.906Q T-Handle Hexagon Keys

Photo

Product description

Information

For hexagon socket screws up to material class 12.9.

Specification

Blade
  • Chrome-Vanadium steel
  • Hardened
  • Nickel-plated

Handle
  • Impact resistant plastic
  • Red

RoHS compliant

On request

For certain minimum quantities, all keys are available with your company's logo.

Technical drawing

Hide technical drawing
NO.906Q T-Handle Hexagon Keys sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SIZEL1LB
2.03.944.923.15
2.53.944.923.15
3.03.944.923.15
3.05.916.893.15
3.07.878.863.15
4.03.944.923.15
4.05.916.893.15
4.07.878.863.15
5.03.945.163.94
5.05.917.133.94
5.07.879.093.94
6.03.945.163.94
6.05.917.133.94
6.07.879.093.94
8.03.945.163.94
8.05.917.133.94
8.07.879.093.94
107.879.374.72
127.879.374.72

Build & Price

SIZE
L1

Selected Part

Total US Dollars (net)
$2.59
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$2.59
2549$2.37
5099$2.16
≥ 100$1.94
Weight: -
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Hinweis zur Weiterleitung

Für diese Landesversion verlassen Sie die aktuelle Webseite und werden zur jeweiligen Landesvertretung weitergeleitet. Bitte beachten Sie, dass es zu Abweichungen von Darstellung und Inhalten kommen kann.

Sie werden nicht automatisch weitergeleitet. Bitte klicken Sie den unten genannten Link.

Note about forwarding

For this country version you leave the current website and are forwarded to the respective country representation. Please note that there may be deviations in presentation and content.

You will not be redirected automatically. Please click on the link below.


JW Winco, USA
Cancel
JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.