NO.6485 T-Slot Scrapers

Photo

Product description

Information

T-slot scrapers are commonly used to clear debris from T-slots on milling machines or rotary T-slot tables.

Specification

Blade
  • Chrome-Vanadium steel
  • Hardened

Handle
  • Black and red cadmium-free plastic (Sizes -22-32 & 36-54 only)
  • shock resistant

RoHS compliant

Technical drawing

Hide technical drawing
NO.6485 T-Slot Scrapers sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Size
min/max
Slot
Size
14-2014-20
22-3222-32
36-5435-54

Build & Price

Size

Selected Part

Total USD (net)
$6.58
In stock: 4
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$6.58
2549$6.03
5099$5.49
≥ 100$4.94
Weight: 0.231 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!