EN 448 Threaded Tube Ends Plastic, Square Type, with Nickel Plated Brass Insert

Photo

EN 448 Plastic Threaded Tube Ends, Square Type, with Nickel Plated Brass Insert
ELESA original design
code: NDX.Q

Product description

Information

EN 448 threaded tube ends enable threaded studs to be installed in tubes, e.g. to accommodate threaded leveling feet. Installed by using a plastic mallet, the tube ends are help in position by the slightly tapered body.

The values of the static load capacity given in the table are guide values. Exceeding these values can lead to permanent deformation or breakage of the tube end.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 212 °F (100 °C)

Tapped insert
Brass, nickel plated


RoHS

On request

Additional sizes

Technical drawing

3D
Hide technical drawing
EN 448 Plastic Threaded Tube Ends, Square Type, with Nickel Plated Brass Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
s1
Outer square
s2
Inner square
Thread Ø -  t Thread depthl1l2Static load
3/8 x 16 - 5/8 x 11
M8 - M16

3/4 x 10
M20 - M24
For GN 990
construction tubings
V 1.50V 1.26V 1.373/8 x 16-0.391/2 x 13-0.395/8 x 11-0.593/4 x 10-0.791.500.311349 lbf (6000 N)1798 lbf (8000 N)-
V 2.00V 1.78V 1.873/8 x 16-0.391/2 x 13-0.395/8 x 11-0.593/4 x 10-0.791.770.391349 lbf (6000 N)--
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
s1
Outer square
s2
Inner square
Thread Ø -  t Thread depthl1l2Static load
3/8 x 16 - 5/8 x 11
M8 - M16

3/4 x 10
M20 - M24
For GN 990
construction tubings
V 20V 16---M 8-10-----0.910.20899 lbf (4000 N)-V 20
V 20V 17---M 8-10-----0.910.20899 lbf (4000 N)--
V 25V 21---M 8-10M 10-10----1.020.241012 lbf (4500 N)-V 25
V 25V 22---M 8-10M 10-10M 12-10---1.020.241012 lbf (4500 N)--
V 30V 26---M 8-10M 10-10M 12-10M 14-15M 16-15-1.220.241012 lbf (4500 N)-V 30
V 30V 27---M 8-10M 10-10M 12-10M 14-15M 16-15-1.220.241012 lbf (4500 N)--
V 35V 31---M 8-10M 10-10M 12-10M 14-15M 16-15M 20-201.500.311349 lbf (6000 N)1349 lbf (6000 N)V 35
V 35V 32---M 8-10M 10-10M 12-10M 14-15M 16-15M 20-201.500.311349 lbf (6000 N)1349 lbf (6000 N)-
V 40V 34---M 10-10M 12-10----1.500.311349 lbf (6000 N)1798 lbf (8000 N)V 40
V 40V 35V 36V 37V 37,6M 8-10M 10-10M 12-10M 14-15M 16-15M 20-201.500.311349 lbf (6000 N)1798 lbf (8000 N)-
V 45V 39---M 12-10M 16-15----1.500.311349 lbf (6000 N)1798 lbf (8000 N)V 45
V 50V 44---M 10-10M 12-10M 14-15M 16-15M 20-20-1.770.391349 lbf (6000 N)1911 lbf (8500 N)V 50
V 50V 45V 46V 47V 47,6M 8-10M 10-10M 12-10M 14-15M 16-15M 20-201.770.391349 lbf (6000 N)1911 lbf (8500 N)-
V 60V 54---M 10-10M 12-10M 14-15M 16-15M 20-20-1.770.391349 lbf (6000 N)1911 lbf (8500 N)-
V 60V 56---M 10-10M 12-10M 14-15M 16-15M 20-20-1.770.391349 lbf (6000 N)1911 lbf (8500 N)-

Build & Price

3D Product Configurator
Outer square s1
Inner square s2
Thread d

Inch


Metric


Selected Part

Total US Dollars (net)
$6.27
In Stock: 1136
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
16$6.27
799$6.04
100249$5.70
≥ 250$5.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.103 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.