EN 5330.5 Three-Lobed Knobs Technopolymer Plastic, with Stainless Steel Tapped Insert

Photo

EN 5330.5 Technopolymer Plastic Three-Lobed Knobs, with Stainless Steel Tapped Insert
ELESA original design
code: VB.639 S
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Due to the shape of three-lobed knobs EN 5330.5, higher torque can be achieved. The material is able to withstand relatively high impact.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Three-lobed knob
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Tapped insert
Stainless steel AISI 303


RoHS

On request

Special inch or metric size tapped blind or tapped through bores larger than listed, threaded studs, cross holes, and set screw holes

Technical drawing

3D
Hide technical drawing
EN 5330.5 Technopolymer Plastic Three-Lobed Knobs, with Stainless Steel Tapped Insert sketch

Part Options / Table

Type

EWith tapped blind bore
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d4h1h2t
min.
1.77M 60.750.980.890.47
2.48M 81.021.100.980.59
3.15M 101.261.381.180.67
3.94M 121.421.651.420.79
5.12M 161.691.851.570.87

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Type

Selected Part

Total US Dollars (net)
$14.40
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$14.40
10249$13.88
250499$13.09
≥ 500$11.78
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.102 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.