EN 5337.9 Safety Five-Lobed Knobs Technopolymer Plastic, with Steel Threaded Stud, Lockable

Photo

EN 5337.9 Technopolymer Plastic Safety Five-Lobed Knobs, with Steel Threaded Stud, Lockable
ELESA original design
code: VLSK.p

Product description

Information

Safety five-lobed knobs EN 5337.9 were designed to prevent unauthorized use.

To engage and release, the key must be inserted and turned by 180°, creating a formlock between the handle and the threaded stud. Turning the key back by 180° will release the connection.

The key can be inserted and pulled off in both end positions. Two keys per knob are included.

Resistant to solvents, oils, grease and other chemical agents.

Specification

Five-lobed knob
Plastic
Technopolymer (Polyamide PA-HP)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Technopolymer cover flange and knob ultrasonically welded


Threaded stud
Steel, zinc plated, blue passivated finish


Lock mechanism
Zinc die-cast


Key
Brass

  • Nickel plated
  • With plastic grip

RoHS

Technical drawing

3D
Hide technical drawing
EN 5337.9 Technopolymer Plastic Safety Five-Lobed Knobs, with Steel Threaded Stud, Lockable sketch

Part Options / Table

Type

SUWith key (Keyed differently)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length ld3h1h2
2.48M 80.790.911.730.67
2.48M 100.790.911.730.67

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Length l
Type

Selected Part

Total US Dollars (net)
$39.79
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$39.79
10249$38.34
250499$36.17
≥ 500$32.55
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.233 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 5337.9-63-M8-20-SUEN 5337.9-63-M10-20-SU

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.