Cylindrical handles EN 539.2 are used as handles for electrical tools such as angle grinders, percussion drills etc. Their special feature is the hand guard on one or both sides.
Specification
Plastic
Technopolymer (Polyamide PA)
Glass fiber reinforced
Temperature resistant up to 266 °F (130 °C)
Black, matte finish
Threaded stud
Steel, zinc plated, blue passivated finish
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.187 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.