EN 563.1 T-Handles Technopolymer Plastic, with Threaded Stud

Photo

EN 563.1 Technopolymer Plastic T-Handles, with Threaded Stud
ELESA original design
code: L.652 p

Product description

Information

T-handles EN 563.1 can be used either as operating handles or for clamping purposes, providing high clamping force.

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 266 °F (130 °C)
  • Black, matte finish

Threaded stud
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
EN 563.1 Technopolymer Plastic T-Handles, with Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
l1
Nominal
dimension

Actual
dimension
dl2
Stud length
h1h2s
Square
1.571.611/4 x 200.751.180.790.51
2.172.225/16 x 180.751.300.870.59
2.642.705/16 x 181.001.460.980.65
3.153.233/8 x 161.251.611.020.79
3.663.701/2 x 131.251.811.120.83
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Nominal
dimension

Actual
dimension
dl2
Stud length
h1h2s
Square
1.571.61M 50.630.79-1.100.730.51
1.571.61M 60.790.98-1.100.730.51
2.172.22M 60.790.98-1.300.850.59
2.172.22M 80.790.98-1.300.850.59
2.642.70M 80.790.981.181.460.960.65
2.642.70M 100.791.18-1.460.960.65
3.153.23M 100.791.18-1.630.980.79
3.663.70M 121.18--1.811.120.83

Build & Price

3D Product Configurator
Handle length l1
Thread d

Inch


Metric


Stud length l2

Selected Part

Total US Dollars (net)
$5.40
In Stock: 72
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$5.40
10249$5.20
250499$4.91
≥ 500$4.41
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.035 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 563.1-40-1/4x20-19EN 563.1-55-5/16x18-19EN 563.1-67-5/16x18-25,4EN 563.1-80-3/8x16-31,7EN 563.1-93-1/2x13-31,7EN 563.1-40-M5-16EN 563.1-40-M5-20EN 563.1-40-M6-20EN 563.1-40-M6-25EN 563.1-55-M6-20EN 563.1-55-M6-25EN 563.1-55-M8-20EN 563.1-55-M8-25EN 563.1-67-M8-20EN 563.1-67-M8-25EN 563.1-67-M8-30EN 563.1-67-M10-20EN 563.1-67-M10-30EN 563.1-80-M10-20EN 563.1-80-M10-30EN 563.1-93-M12-30

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.