GN 115.9 Safety Cam Latches Zinc Die-Cast, Operation with Socket Key

Photo

GN 115.9 Zinc Die Cast Safety Cam Latches, Operation with Socket Key Type: DK - With triangular spindle
Type: DK - With triangular spindle
GN 115.9 Zinc Die Cast Safety Cam Latches, Operation with Socket Key Type: DK - With triangular spindle GN 115.9 Zinc Die Cast Safety Cam Latches, Operation with Socket Key Type: VK7 - With square spindle GN 115.9 Zinc Die Cast Safety Cam Latches, Operation with Socket Key Type: VK8 - With square spindle

Product description

Information

Safety cam latches GN 115.9 have a push-to-turn safety function. In the two end positions the spindle is locked in place by the latch arm. The latch can be turned 90° (a quarter of a turn) only when the hand operating element / key is pushed in, which releases the safety pin from the locked position. This feature protects the latch arm from moving on its own or as the result of vibrations.

The beveled edges of the latch arm create a smooth latching of the door. The 15 different off-set latch arm options allow the "Latch arm distance A" to be set between 4 mm and 32 mm.

The safety cam latches GN 115.9 come supplied with a loosely enclosed latch arm.

The socket key latches the latch arm and provides security from accidentally opening but does not lock the arm in place.

A socket key is not included.

Specification

Cam latch housing
Zinc die-cast


Housing collar
Powder coated
Black, textured finishSWSW


Latch arm / assembly hardware
Steel, zinc plated, blue passivated finish


RoHS

Accessory

Socket Keys GN 119.2
Protective Caps GN 120
Finger Grip Opening Handles GN 120.1
Protective Guide Plates GN 120.2

Technical drawing

3D
Hide technical drawing
GN 115.9 Zinc Die Cast Safety Cam Latches, Operation with Socket Key sketch

Part Options / Table

Type

DKWith triangular spindle
VK7With square spindle
VK8With square spindle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Latch arm distance A
0.160.240.310.390.510.550.630.710.790.870.941.021.101.181.26

Build & Price

3D Product Configurator
Type



Latch arm distance A
Finish (Housing collar)
SW

Construction and Assembly Instructions

Skizze GN 115 Montage

For installation, set a hole in the door, cover or hatch as shown in the outline drawing.

Once assembled, the latch is pushed through the bore diameter from the front. The hex nut can then be pushed over the latch from the back and bolted in place.

The required installation bore in the door leaf, is usually generated by punching or laser machining in series production.

The installation bore diameter can also be created by drilling or milling as shown in the outline drawings.

For small series and steel sheets below 2 mm thickness, the Sheet Metal Punches GN 123 are the tool of choice.

Selected Part

Total US Dollars (net)
$15.41
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$15.41
100249$14.13
250499$12.85
≥ 500$11.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.195 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 115.9-DK-4-SWGN 115.9-VK7-4-SWGN 115.9-VK8-4-SWGN 115.9-DK-6-SWGN 115.9-VK7-6-SWGN 115.9-VK8-6-SWGN 115.9-DK-8-SWGN 115.9-VK7-8-SWGN 115.9-VK8-8-SWGN 115.9-DK-10-SWGN 115.9-VK7-10-SWGN 115.9-VK8-10-SWGN 115.9-DK-13-SWGN 115.9-VK7-13-SWGN 115.9-VK8-13-SWGN 115.9-DK-14-SWGN 115.9-VK7-14-SWGN 115.9-VK8-14-SWGN 115.9-DK-16-SWGN 115.9-VK7-16-SWGN 115.9-VK8-16-SWGN 115.9-DK-18-SWGN 115.9-VK7-18-SWGN 115.9-VK8-18-SWGN 115.9-DK-20-SWGN 115.9-VK7-20-SWGN 115.9-VK8-20-SWGN 115.9-DK-22-SWGN 115.9-VK7-22-SWGN 115.9-VK8-22-SWGN 115.9-DK-24-SWGN 115.9-VK7-24-SWGN 115.9-VK8-24-SWGN 115.9-DK-26-SWGN 115.9-VK7-26-SWGN 115.9-VK8-26-SWGN 115.9-DK-28-SWGN 115.9-VK7-28-SWGN 115.9-VK8-28-SWGN 115.9-DK-30-SWGN 115.9-VK7-30-SWGN 115.9-VK8-30-SWGN 115.9-DK-32-SWGN 115.9-VK7-32-SWGN 115.9-VK8-32-SW

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.