GN 1400 Telescopic Slides Steel, with Partial Extension, Load Capacity up to 62 lbf

Photo

GN 1400 Steel Telescopic Slides, with Partial Extension, Load Capacity up to 62 lbf

Product description

Information

GN 1400 telescopic slides are installed in pairs. The stroke reaches ≈ 75 % of the nominal length l1 (partial extension). The steel end stops prevent the slide from being unintentionally pulled out or detached. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by additional end stops.

The telescopic slides are delivered in pairs. They can be installed on either the left or right side due to their design. All mounting holes are easy to reach without additional auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivated finishZBZB


Balls
Rolling bearing steel, hardened


Ball cage
Steel, zinc plated


Operating temperature -4 °F to +212 °F
(-20 °C to +100 °C)


RoHS

On request

Other lengths and hole distances
Other mounting options
With rubber stop
With locking device
(in retracted and / or extended position)
Other finishes
With support bracket
With retraction damping, external

Technical drawing

3D
Hide technical drawing
GN 1400 Steel Telescopic Slides, with Partial Extension, Load Capacity up to 62 lbf sketch

Part Options / Table

Type

AWithout rubber stop

Identification no.

1Mounting with through holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2 +0.08 / -0.08
Stroke
l3Fs per pair
at 10,000 cycles

at 100,000 cycles
11.818.2719.0949.46 lbf (220 N)38.22 lbf (170 N)
13.789.4522.2458.45 lbf (260 N)44.96 lbf (200 N)
15.7511.4226.1858.45 lbf (260 N)44.96 lbf (200 N)
19.6914.5733.2762.95 lbf (280 N)49.46 lbf (220 N)

Build & Price

3D Product Configurator
Length l1
Type

Identification no.

Finish
ZB

Mounting Holes - Outer Slide

GN 1400 Skizze Seite 2
Show / Hide columns
l1a2a3a4a5
300113.5209.5237.5-
350113.5209.5337.5-
400113.5209.5369.5-
500145.5209.5337.5465.5

Mounting Holes - Inner Slide

Drawing Mounting holes - inner slide GN 1400
Show / Hide columns
l1i3i4i5
300142.5182.5-
350167.5207.5-
400192.5232.5282.5
500242.5282.5357.5

Mounting Screws

For the listed loading forces FS to be absorbed reliably into the surrounding structure, all available through holes of the outer and inner slide must be used. Failure to use mounting screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - Standard
Phillips countersunk flat head screw, DIN 965
Phillips countersunk flat head self-tapping screw, DIN 7997

Outer slide
M 4
Size 3.5 / 4

Inner slide
M 4
Size 3.5

Load Capacity

The maximum load capacity of telescopic slides depends on the slide cross-section and the nominal length l1 as well as the resulting stroke l2. Furthermore, the extension width, the slide materials used and the components of the equipment options, such as the dampened self-retracting mechanism, have a corresponding influence.
The information on the maximum load capacity of the telescopic slides was determined in endurance tests under the following conditions:

  • Slide arrangement in pairs, side mount
  • Observance of all mounting information
  • Warp-resistant test setup
  • Equal distribution of the maximum load FS over the entire extension area
  • Standard slide spacing of 450 mm
  • 10,000 or 100,000 test cycles (one extension and one retraction = one cycle)
  • Gradual increase of the load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after each test section.

Selected Part

Total US Dollars (net)
$24.77
In Stock: 16
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$24.77
2549$22.71
5099$20.65
≥ 100$18.58
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.837 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 1400-300-A-1-ZBGN 1400-350-A-1-ZBGN 1400-400-A-1-ZBGN 1400-500-A-1-ZB

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.