F | With rubber stop, locking device in retracted position, detach function |
1 | Mounting with through holes |
l1 | l2 +0.12 / -0.12 Stroke | l3 | Fs per pair at 10,000 cycles | at 100,000 cycles |
---|---|---|---|---|
11.81 | 11.81 | 23.62 | 74.19 lbf (330 N) | 53.95 lbf (240 N) |
13.78 | 13.78 | 27.56 | 85.43 lbf (380 N) | 65.19 lbf (290 N) |
15.75 | 15.75 | 31.50 | 96.67 lbf (430 N) | 76.44 lbf (340 N) |
17.72 | 17.72 | 35.43 | 96.67 lbf (430 N) | 76.44 lbf (340 N) |
19.69 | 19.69 | 39.37 | 85.43 lbf (380 N) | 65.19 lbf (290 N) |
21.65 | 21.65 | 43.31 | 74.19 lbf (330 N) | 53.95 lbf (240 N) |
23.62 | 23.62 | 47.24 | 71.94 lbf (320 N) | 53.95 lbf (240 N) |
25.59 | 25.59 | 51.18 | 67.44 lbf (300 N) | 49.46 lbf (220 N) |
27.56 | 27.56 | 55.12 | 67.44 lbf (300 N) | 49.46 lbf (220 N) |
Show / Hide columns
|
Show / Hide columns
|
For the listed loading forces FS to be absorbed reliably in the surrounding structure, all available through holes of the outer slide having a Ø of 4.2 mm and of the inner slide having a Ø of 4.5 mm must be used. Alternatively, the outer slide has holes with a Ø of 6.3 mm for metric screws. The slotted holes, |
|||||||||||
Designation - Standard |
Outer Slide |
Inner Slide |
GN 1412 telescopic slides have an integrated self-retracting mechanism, which significantly improves the ease of use when closing the extensions. By means of the retraction mechanism, the slides are automatically retracted on the last 30 mm of stroke with a force of approximately 25 newtons per slide pair and held in the retracted end position. With this slide version, the available retraction force can be regarded as a locking device, which is noticeable through a slight restriction on opening the extension. |
|||||||||||
The detach function allows the extension to be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting, it also allows the extension to be quickly removed, for example when frequent maintenance work is performed on the components located behind. The telescopic slide can be quickly and easily detached in the extended position through activation of the release lever, allowing the inner slide to be removed from the front. For re-attaching the slides, the ball cages need to be moved to the extended end position. Then the inner slide is inserted to the retracted end position where it locks into place automatically. The protected arrangement of the release mechanism prevents accidental detachment of the slide. |
|||||||||||
The maximum load capacity of telescopic slides depends on the slide cross-section and the nominal length l1 as well as the resulting stroke l2. Furthermore, the extension width, the slide materials used and the components of the equipment options, such as the dampened self-retracting mechanism, have a corresponding influence. |
|||||||||||
|
|||||||||||
Wear, performance, and maximum bending were assessed after each test section. |
Min | Max | Price |
---|---|---|
1 | 9 | $32.79 |
10 | 24 | $30.06 |
25 | 49 | $27.33 |
≥ 50 | $24.59 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351