GN 1432 Telescopic Slides Steel, with Full Extension and Self-Retracting Mechanism, Load Capacity up to 517 lbf

Photo

GN 1432 Steel Telescopic Slides, with Full Extension and Self-Retracting Mechanism, Load Capacity up to 517 lbf

Product description

Information

GN 1432 telescopic slides with self-retracting mechanism are installed in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension).

The telescopic slides are delivered in pairs. They can be installed on either the left or right side due to the design. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivated finishZBZB


Balls
Rolling bearing steel, hardened


Ball cage
Steel, zinc plated


Rubber stop
Plastic / Elastomer


Self-retracting mechanism
Stainless steel / plastic


Operating temperature -4 °F to +212 °F
(-20 °C to +100 °C)


RoHS

On request

Other lengths and hole distances
Other mounting options
With locking device (in extended position)
Other finishes
With support bracket

Technical drawing

3D
Hide technical drawing
GN 1432 Steel Telescopic Slides, with Full Extension and Self-Retracting Mechanism, Load Capacity up to 517 lbf sketch

Part Options / Table

Type

BWith rubber stop

Identification no.

2Mounting with countersunk holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2 +0.16 / -0.16
Stroke
l3Fs per pair
at 10,000 cycles

at 100,000 cycles
15.7515.7531.50382 lbf (1700 N)232 lbf (1030 N)
17.7217.7235.43427 lbf (1900 N)261 lbf (1160 N)
19.6919.6939.37477 lbf (2120 N)281 lbf (1250 N)
21.6521.6543.31517 lbf (2300 N)315 lbf (1400 N)
23.6223.6247.24517 lbf (2300 N)326 lbf (1450 N)
27.5627.5655.12513 lbf (2280 N)326 lbf (1450 N)
31.5031.5062.99492 lbf (2190 N)348 lbf (1550 N)

Build & Price

3D Product Configurator
Length l1
Type

Identification no.

Finish
ZB

Mounting Holes - Outer Slide

Drawing Mounting holes outer slides GN 1432
Show / Hide columns
l1a3a4a5a6
400288320--
450288320--
500352384--
550352384--
600448480--
700448480--
800384416672704

Mounting Holes - Inner Slide

Drawing Mounting holes inner slides GN 1432
Show / Hide columns
l1i2i3i4
400173333-
450205397-
500237461-
550269493-
600173301557
700173333653
800205397749

Mounting Screws

For the listed loading forces FS to be absorbed reliably into the surrounding structure, all available through holes of the outer and inner slide must be used. Failure to use mounting screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - Standard
Phillips countersunk flat head screw DIN 965
Phillips countersunk flat head self-tapping screw DIN 7997

Outer Slide
M 5
Size 5

Inner Slide
M 4
Size 4 / 4.5

Rubber Stop

Drawing Rubber stop GN 1432

The rubber stops dampen the impact of the slide in the two end positions. This feature minimizes noise development and increases the service life. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regards to shape, material, and hardness.
If larger static or dynamic loads occur in the direction of extension, they should be absorbed by additional end stops.

Self-Retracting Mechanism

Drawing self reacting meachnism GN 1432

GN 1432 telescopic slides have an integrated self-retracting mechanism, which significantly improves the ease of use when closing the extensions.

By means of the retraction mechanism, the slides are automatically retracted on the last 22 mm of stroke with a force of approximately 30 newtons for each slide pair and held in the retracted end position. This retraction force has to be overcome accordingly when opening the extension.

The self-retracting mechanism is also designed in such a way that it uncouples and will not be damaged when the extension is opened or closed in a jerky manner or too quickly. On the following stroke, the self-retracting mechanism clicks back into place automatically, ensuring that the function remains intact.

Drawing self reacting mechanism GN 1432

Load Capacity

The maximum load capacity of telescopic slides depends on the slide cross-section and the nominal length l1 as well as the resulting stroke l2. Furthermore, the extension width, the slide materials used and the components of the equipment options, such as the dampened self-retracting mechanism, have a corresponding influence.
The information on the maximum load capacity of the telescopic slides was determined in endurance tests under the following conditions:

  • Slide arrangement in pairs, side mount
  • Observance of all mounting information
  • Warp-resistant test setup
  • Equal distribution of the maximum load FS over the entire extension area
  • Standard slide spacing of 450 mm
  • 10,000 or 100,000 test cycles (one extension and one retraction = one cycle)
  • Gradual increase of the load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after each test section.

Selected Part

Total US Dollars (net)
$133.18
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$133.18
59$122.08
1024$110.98
≥ 25$99.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 6.305 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.