GN 2344 Retaining Washers Stainless Steel

Photo

GN 2344 Stainless Steel Retaining Washers Type: L - With mounting shackle
Type: L - With mounting shackle
GN 2344 Stainless Steel Retaining Washers Type: L - With mounting shackle GN 2344 Stainless Steel Retaining Washers Type: E - With eyelet
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Retaining washers GN 2344 are universally usable standard parts.

Type E is suitable for use in connection with retaining cables and ball chains to mount other standard or securing parts in order to prevent loss.

Type L is suitable, for example, for mounting bolts or axles, which can thereby simultaneously be secured in an axial and also in a radial position.

Specification

Retaining washer
Stainless steelNI AISI 316LHC

  • Type E: metal injection molded, tumbled finish
  • Type L: sintered, tumbled finish

RoHS

Accessory

Ball Chains GN 111
Ball Chains GN 111.5
Retaining Cables GN 111.2 (with 2 Key Rings or with 1 Key Ring and 1 Mounting Tab)
Retaining Cables GN 111.2 (with Mounting Tabs or Loops)
Spiral Retaining Cables GN 111.4
Key Rings GN 111.3

Technical drawing

3D
Hide technical drawing
GN 2344 Stainless Steel Retaining Washers sketch

Part Options / Table

Type

EWith eyelet
LWith mounting shackle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4d5hl1l2l3l4l5s1s2Suitable key ring Ø
for type E
0.170.470.360.100.240.280.530.430.710.390.080.120.160.55--
0.170.590.360.100.250.280.590.480.830.430.160.120.160.55--
0.210.670.450.120.280.280.730.590.910.470.160.160.180.550.71-
0.210.870.450.120.300.350.830.691.100.590.240.160.180.550.71-
0.251.020.540.140.320.350.940.801.220.670.240.160.200.550.710.94

Build & Price

3D Product Configurator
Material

Diameter d1
Diameter d2
Type


Selected Part

Total US Dollars (net)
$1.63
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.63
100249$1.50
250499$1.36
≥ 500$1.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.